メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Low Skew,1-to-4,Crystal-to-LVCMOS/LVTTL Fanout Buffer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)160
Additive Phase Jitter Typ RMS (ps)0.16
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)200
Input TypeCrystal, LVCMOS
Inputs (#)3
Length (mm)5
MOQ2592
Output Banks (#)1
Output Freq Range (MHz)200
Output Skew (ps)40
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)4
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

説明

The 83904I-02 is a low-skew, high-performance 1-to-4 crystal-to-LVCMOS fanout buffer. The 83904I-02 has selectable single-ended clock or two crystal oscillator inputs. There is an output enable to disable the outputs by placing them into a high-impedance state. Guaranteed output and part-to-part skew characteristics make the 83904I-02 ideal for those applications demanding well-defined performance and repeatability.