メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Synchronization Management Unit (SMU) for IEEE 1588 and Synchronous Ethernet

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BAG144
Lead Count (#):144
Pkg. Dimensions (mm):13.0 x 13.0 x 1.53
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)144
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)160
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Advanced FeaturesFull SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO with Physical Layer Frequency Support, LOS Inputs
ApplicationSystem Synchronizer, IEEE 1588 Synthesizer
Channels (#)3
Clock SupportG.813, G.8262, GR-1244-CORE, GR-253-CORE, G.8273.2
Core Voltage (V)1.8
Diff. Inputs6
Diff. Outputs4
Input Freq (MHz)1.0E-6 - 650
Input Freq Range Type1PPS (1 Hz), Composite Clock (G.703 64kbps), TDM, DS1, E1, SONET/SDH, Ethernet, OTN, Sync Pulse
Input TypeLVCMOS, LVPECL, LVDS, AMI
Inputs (#)14
Length (mm)13
MOQ160
Output Freq Range (MHz)1.0E-6 - 650
Output Freq Range Type1PPS (1 Hz), Composite Clock (G.703 64kbps), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, STM-64/OC-192/10GBASE-W, 10GBASE-R, XGMII/XAUI
Output TypeLVCMOS, LVPECL, LVDS, AMI
Outputs (#)13
Package Area (mm²)169
Phase Jitter Typ RMS (ps)0.56
Pitch (mm)1
Pkg. Dimensions (mm)13.0 x 13.0 x 1.53
Pkg. TypeCABGA
Product CategoryIEEE 1588, Network Synchronization
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.53
Width (mm)13

説明

The 82P33810 Synchronization Management Unit (SMU) provides tools to manage timing references, clock sources and timing paths for IEEE 1588 and Synchronous Ethernet (SyncE) based clocks. The device supports up to three independent timing paths that control: IEEE 1588 clock synthesis; SyncE clock generation; and general purpose frequency translation. The device supports physical layer timing with Digital PLLs (DPLLs) and it supports packet based timing with Digitally Controlled Oscillators (DCOs). Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs low-jitter clocks that can directly synchronize Ethernet interfaces; as well as SONET/SDH and PDH interfaces and IEEE 1588 Time Stamp Units (TSUs).