| CADモデル: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BHG640 |
| Lead Count (#): | 640 |
| Pkg. Dimensions (mm): | 31.0 x 31.0 x 2.23 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 640 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Function | LIU |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Programmable |
| Length (mm) | 31 |
| Line Rate | E1 |
| MOQ | 10 |
| Package Area (mm²) | 961 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 31.0 x 31.0 x 2.23 |
| Pkg. Type | PBGA |
| Ports (#) | 28 |
| Qty. per Carrier (#) | 27 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short haul |
| Tape & Reel | No |
| Thickness (mm) | 2.23 |
| Width (mm) | 31 |
28 (+1)-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.