メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
21(+1) Channel T1/J1/E1 Short Haul LIU

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BHG640
Lead Count (#):640
Pkg. Dimensions (mm):31.0 x 31.0 x 2.23
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)640
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN, UNITED STATES
FunctionLIU
Hitless ProtectionYes
Host ModesYes
LOS LevelProgrammable
Length (mm)31
Line RateE1
MOQ10
Package Area (mm²)961
Pitch (mm)1
Pkg. Dimensions (mm)31.0 x 31.0 x 2.23
Pkg. TypePBGA
Ports (#)21
Price (USD)$254.03
Qty. per Carrier (#)27
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Short/Long HaulShort haul
Tape & ReelNo
Thickness (mm)2.23
Width (mm)31

説明

21 (+1)-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.