| CADモデル: | View CAD Model |
| Pkg. Type: | TFBGA |
| Pkg. Code: | pkg_5016 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 6 x 6 x 1.01 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 16 |
| Program Memory (KB) | 96 |
| Data Flash (KB) | 0 |
| RAM (KB) | 6 |
| Lead Count (#) | 100 |
| Supply Voltage (V) | 1.8 - 5.5 |
| Operating Freq (Max) (MHz) | 20 |
| CPU | 78K0R |
| RTC | No |
| LVD or PVD | Yes |
| DMA | Yes |
| I/O Ports | 89 |
| Timer | 16-bit x 12-ch |
| ADC | 10-bit x 16-ch |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85 |
| Moisture Sensitivity Level (MSL) | 3 |
| Family Name | 78K |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6 x 6 x 1.01 |
| Pkg. Type | TFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.01 |
| Width (mm) | 6 |
78K0R/Kx3-Lは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13、RL78/G1F などをご検討ください。