| CADモデル: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_2980 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.6 |
| Pitch (mm): | 0.5 |
| RoHS (UPD78F1848GC-UEU-AX) | 英語日本語 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 0 |
| Lead Count (#) | 100 |
| CPU | 78K0R |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Family Name | 78K |
| Length (mm) | 14 |
| Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
| Width (mm) | 14 |
78K0R/Kx3-Cは,従来製品と比較しスタンバイ・モードにおける消費電力を99.9%削減したHDMI-CEC機能内蔵のマイクロコントローラです。ソフトウェアHDMI-CECより高速に応答できます。