Lead Count (#) | 32 |
Pkg. Code | pkg_3438 |
Pkg. Type | HWQFN |
Pkg. Dimensions (mm) | 5 x 5 x 0.8 |
ECCN (US) | 5A002 |
RoHS (UPD78F1805K8A-3B4-G) | 英語日本語 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
HTS (US) |
Lead Count (#) | 32 |
Carrier Type | Tray |
DMA | No |
Ethernet | No |
Family Name | 78K |
LVD or PVD | No |
Lead Compliant | No |
Length (mm) | 5 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 5 x 5 x 0.8 |
Pkg. Type | HWQFN |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 0.8 |
Width (mm) | 5 |
78K0R/Fx3は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/F13、RL78/F14 をご検討ください。