Lead Count (#) | 48 |
Pkg. Code | PLQP0048KF-B |
Pkg. Dimensions (mm) | 7 x 7 x 1.6 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Program Memory (KB) | 0 |
Lead Count (#) | 48 |
CAN (ch) | 0 |
CPU | 78K0 |
DMA | No |
Ethernet | No |
Family Name | 78K |
LVD or PVD | No |
Length (mm) | 7 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 7 x 7 x 1.6 |
RTC | No |
Width (mm) | 7 |
78K0/Kx2は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。