| CADモデル: | View CAD Model |
| Pkg. Type: | TFQFP |
| Pkg. Code: | pkg_8208 |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 12 x 12 x 1.2 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| RoHS (UPD78F0148M2GK(A)-9EU) | 英語日本語 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 80 |
| DMA | No |
| Ethernet | No |
| Family Name | 78K |
| LVD or PVD | No |
| Lead Compliant | No |
| Length (mm) | 12 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
| Pkg. Type | TFQFP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 12 |
78K0/Kx1は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。