メインコンテンツに移動
13-Bit to 26-Bit Registered Buffer with SSTL I/O

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG56
Lead Count (#): 56
Pkg. Dimensions (mm): 8.0 x 8.0 x 0.85
Pitch (mm): 0.5

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type VFQFPN
Lead Count (#) 56
Pb (Lead) Free Yes
Carrier Type Reel
DIMM Type PC1600, PC2-2100, PC2-2700, PC2-3200
Function Buffer/Driver
JEDEC Raw Card R/C B, R/C C, R/C D, R/C E, R/C N
Length (mm) 8
MOQ 3000
Memory Module Type DDR2
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 64
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 0.85
Qty. per Carrier (#) 0
Qty. per Reel (#) 3000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 0.85
Width (mm) 8
掲載 No

説明

Not recommended for new designs