メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
28-Bit 1:2 Registered Buffer with Parity

パッケージ情報

Pkg. Type:CABGA
Pkg. Code:BKG176
Lead Count (#):176
Pkg. Dimensions (mm):15.0 x 6.0 x 1.2
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)176
Pb (Lead) FreeYes
Carrier TypeReel
FunctionBuffer/Driver
Length (mm)15
MOQ2000
Memory Module TypeDDR2
Moisture Sensitivity Level (MSL)3
Package Area (mm²)90
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)15.0 x 6.0 x 1.2
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)6

説明

Not recommended for new designs