| CADモデル: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BFG96 |
| Lead Count (#): | 96 |
| Pkg. Dimensions (mm): | 13.5 x 5.5 x 1.4 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 96 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | TAIWAN |
| Bus Width (bits) | 32 |
| Core Voltage (V) | 3.3 |
| Function | Bus Transceiver |
| Length (mm) | 13.5 |
| MOQ | 270 |
| Output Type | 3-state |
| Package Area (mm²) | 74.3 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 13.5 x 5.5 x 1.4 |
| Pkg. Type | CABGA |
| Price (USD) | $4.5872 |
| Qty. per Carrier (#) | 270 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | A |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 5.5 |
The 74LVCH32245A high-speed, low-power 32-bit bus transceiver is ideal for asynchronous communication between two buses. The Direction and Output Enable controls are designed to operate the device as either four independent 8-bit transceivers or one 32-bit transceiver. All pins can be driven from either 3.3V or 5V devices allowing the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH32245A has "bus-hold" which eliminates the need for pull-up/down resistors. The 74LVCH32245A operates at -40 °C to +85 °C.