メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
HEX INVERTER BUFFER DRIVE

パッケージ情報

Pkg. Type:SOIC
Pkg. Code:DC14
Lead Count (#):14
Pkg. Dimensions (mm):8.6 x 3.9 x 1.5
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOIC
Lead Count (#)14
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)8.6
MOQ1265
Moisture Sensitivity Level (MSL)1
Package Area (mm²)33.5
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)8.6 x 3.9 x 1.5
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Width (mm)3.9

説明

This product is obsolete.