メインコンテンツに移動
8-BIT COMPARATOR

パッケージ情報

Lead Count (#) 20
Pkg. Type CDIP
Pkg. Code CD20
Pitch (mm) 2.54
Pkg. Dimensions (mm) 25.4 x 7.62 x 2.9

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type CDIP
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 25.4
MOQ 140
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 193.5
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 25.4 x 7.62 x 2.9
Qty. per Carrier (#) 20
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -55 to 125°C
Thickness (mm) 2.9
Width (mm) 7.62

説明

This product is obsolete.