メインコンテンツに移動
10-BIT NON-INVERTING BUF

パッケージ情報

Pkg. Type:TSSOP
Pkg. Code:PG24
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTSSOP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)7.8
MOQ3000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)34.3
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)7.8 x 4.4 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4
掲載No

説明

This product is obsolete.