メインコンテンツに移動
BALANCE DRIVE BUS HOLD

パッケージ情報

Pkg. Type: TVSOP
Pkg. Code: PF48
Lead Count (#): 48
Pkg. Dimensions (mm): 9.7 x 4.4 x 1.0
Pitch (mm): 0.4

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type TVSOP
Lead Count (#) 48
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 9.7
MOQ 300
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 42.7
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 9.7 x 4.4 x 1.0
Qty. per Carrier (#) 50
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.4

説明

This product is obsolete.