メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
12 BIT TRI-PORT BUS EXCH

パッケージ情報

Pkg. Type:SSOP
Pkg. Code:PV56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)18.4
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)138
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

説明

This product is obsolete.