メインコンテンツに移動
12 BIT TRI-PORT BUS EXCH

パッケージ情報

Lead Count (#) 56
Pkg. Type SSOP
Pkg. Code PV56
Pitch (mm) 0.64
Pkg. Dimensions (mm) 18.4 x 7.5 x 2.3

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type SSOP
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 18.4
MOQ 260
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 138.0
Pb Free Category e0
Pitch (mm) 0.64
Pkg. Dimensions (mm) 18.4 x 7.5 x 2.3
Qty. per Carrier (#) 26
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 2.3
Width (mm) 7.5

説明

This product is obsolete.