メインコンテンツに移動
12 BIT TRI-PORT BUS EXCH

パッケージ情報

Pkg. Type: TVSOP
Pkg. Code: PF56
Lead Count (#): 56
Pkg. Dimensions (mm): 11.3 x 4.4 x 1.0
Pitch (mm): 0.4

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type TVSOP
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 11.3
MOQ 1
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 49.7
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 11.3 x 4.4 x 1.0
Qty. per Carrier (#) 43
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 4.4
掲載 No

説明

This product is obsolete.