メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16-Bit Bidirectional Transceiver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)16
Core Voltage (V)5
FunctionTransceiver
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

説明

The 74FCT162245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT162245T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is a plug-in replacement for the 74FCT16245T for onboard interface applications. The 74FCT162245T operates at -40 °C to +85 °C. For the Mil version, see 54FCT162245T.