| Pkg. Type: | SOIC |
| Pkg. Code: | PS16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.4 x 7.6 x 2.34 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOIC |
| Lead Count (#) | 16 |
| Pb (Lead) Free | No |
| Carrier Type | Reel |
| Length (mm) | 10.4 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 79 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 10.4 x 7.6 x 2.34 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2.34 |
| Width (mm) | 7.6 |
| 掲載 | No |