メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
1 OF 8 DECODER

パッケージ情報

Pkg. Type:PDIP
Pkg. Code:PD16
Lead Count (#):16
Pkg. Dimensions (mm):19.0 x 7.62 x 3.3
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePDIP
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)19
MOQ375
Moisture Sensitivity Level (MSL)1
Package Area (mm²)144.8
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)19.0 x 7.62 x 3.3
Qty. per Carrier (#)25
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.3
Width (mm)7.62

説明

This product is obsolete.