メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
1 OF 8 DECODER

パッケージ情報

Pkg. Type:QSOP
Pkg. Code:PC16
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.8 x 1.47
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeQSOP
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)4.9
MOQ388
Moisture Sensitivity Level (MSL)1
Package Area (mm²)18.6
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)4.9 x 3.8 x 1.47
Qty. per Carrier (#)97
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

説明

This product is obsolete.