メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
1 OF 8 DECODER

パッケージ情報

Pkg. Type:CPACK
Pkg. Code:CP16
Lead Count (#):16
Pkg. Dimensions (mm):10.16 x 6.73 x 1.78
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCPACK
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)10.16
MOQ209
Moisture Sensitivity Level (MSL)1
Package Area (mm²)68.4
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)10.16 x 6.73 x 1.78
Qty. per Carrier (#)19
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.78
Width (mm)6.73

説明

This product is obsolete.