メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3.3V CMOS 32-Bit Buffer/Driver with 3-State Outputs and Bus-Hold

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BF96
Lead Count (#):96
Pkg. Dimensions (mm):13.5 x 5.5 x 1.4
Pitch (mm):0.8

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)96
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Bus Width (bits)32
Core Voltage (V)3.3
FunctionBuffer/Driver
Length (mm)13.5
MOQ270
Output Type3-state
Package Area (mm²)74.3
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)13.5 x 5.5 x 1.4
Pkg. TypeCABGA
Qty. per Carrier (#)270
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)5.5

説明

The 74ALVCH32244 high-speed, low power 32-bit buffer/driver offers bus/backplane interface capability with improved packing density. The three-state controls operate this device in a Quad-Nibble, Dual-Byte or single 16-bit word mode. The 74ALVCH32244 has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74ALVCH32244 operates at -40C to +85C