メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
16K x 16K TSI, 32 I/O at 32Mbps, 3.3V

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BBG144
Lead Count (#):144
Pkg. Dimensions (mm):13.0 x 13.0 x 1.76
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)144
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)160
Package Area (mm²)169
Pitch (mm)1
Pkg. Dimensions (mm)13.0 x 13.0 x 1.76
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)13
MOQ10
PCM Highways (#)32
PCM Rate (Mbps)32
Pkg. TypePBGA
Rate MatchingNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity16K x 16K
Tape & ReelNo
Thickness (mm)1.76
Width (mm)13

説明

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.