メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
2K x 2K TSI, 16 I/O at 2/4/8 or 16Mbps, Rate-Matching, 3.3V

パッケージ情報

Pkg. Type:TQFP
Pkg. Code:DAG144
Lead Count (#):144
Pkg. Dimensions (mm):20.0 x 20.0 x 1.4
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTQFP
Lead Count (#)144
Pb (Lead) FreeYes
Carrier TypeTray
Delay ModeYes
FunctionTSI
Length (mm)20
MOQ30
Moisture Sensitivity Level (MSL)3
PCM Highways (#)16
PCM Rate (Mbps)2
Package Area (mm²)400
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.0 x 20.0 x 1.4
Qty. per Carrier (#)60
Qty. per Reel (#)0
Rate MatchingYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity2K x 2K
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)20

説明

A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.