メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
2K x 2K TSI, 16 I/O at 2/4/8Mbps, 5.0V

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PQFP
Pkg. Code:PMG100
Lead Count (#):100
Pkg. Dimensions (mm):20.0 x 14.0 x 2.8
Pitch (mm):0.65

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Package Area (mm²)280
Pitch (mm)0.65
Pkg. Dimensions (mm)20.0 x 14.0 x 2.8
Qty. per Carrier (#)66
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Delay ModeYes
FunctionTSI
Length (mm)20
MOQ33
PCM Highways (#)16
PCM Rate (Mbps)2
Pkg. TypePQFP
Qty. per Reel (#)0
Rate MatchingNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Switching Capacity2K x 2K
Tape & ReelNo
Thickness (mm)2.8
Width (mm)14

説明

The 7290820 is a non-blocking digital switch that has a capacity of 2,048 x 2,048 channels at a serial bit rate of 8.192Mb/s, 1,024 x 1,024 channels at 4.096Mb/s, and 512 x 512 channels at 2.048Mb/s. Some of the main features include programmable stream and channel control, Processor mode, input offset delay, and high-impedance output control.

Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channels and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.

The device is an ST-BUS® compatible digital switch controlled by a microprocessor that can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.