メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
64X5 HIGH SPEED CMOS FIFO

パッケージ情報

Pkg. Type:CDIP
Pkg. Code:CD18
Lead Count (#):18
Pkg. Dimensions (mm):22.86 x 7.62 x 3.43
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCDIP
Lead Count (#)18
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)22.86
MOQ126
Moisture Sensitivity Level (MSL)1
Package Area (mm²)174.2
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)22.86 x 7.62 x 3.43
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.43
Width (mm)7.62

説明

This product is obsolete.