メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
8K x 36 x 2 SyncBiFIFO, 5.0V

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PN120
Lead Count (#):120
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.4

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTQFP
Lead Count (#)120
Pb (Lead) FreeNo
Carrier TypeTray
ArchitectureBi-directional
Bus Width (bits)36
Core Voltage (V)5
Density (Kb)512
Family NameSyncBiFIFO
FunctionMailbox
I/O Frequency (MHz)66 - 66
I/O Type5.0 V TTL
InterfaceSynchronous
Length (mm)14
MOQ45
Moisture Sensitivity Level (MSL)3
Organization8K x 36 x 2
Package Area (mm²)196
Pb Free Categorye0
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

説明

The 723672 is a Bidirectional SyncFIFO (clocked) memory. Two independent 8,192 x 36 dual-port SRAM FIFOs on board each chip buffer data in opposite directions. Communication between each port may bypass the FIFOs via two 36-bit mailbox registers. The clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple bidirectional interface between microprocessors and/or buses with synchronous control.