メインコンテンツに移動

パッケージ情報

Lead Count (#) 44
Pkg. Type TSOP
Pkg. Code PH44
Pitch (mm) 0.8
Pkg. Dimensions (mm) 18.41 x 10.16 x 1.0

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) 3A991
HTS (US) 8542320040
Moisture Sensitivity Level (MSL) 3

製品スペック

Pkg. Type TSOP
Lead Count (#) 44
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 18.41
MOQ 1500
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 187.0
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 18.41 x 10.16 x 1.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 1500
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 10.16

説明

This product is obsolete.