メインコンテンツに移動
16K X 8 ASYNC DP SRAM

パッケージ情報

Lead Count (#) 100
Pkg. Type CABGA
Pkg. Code BF100
Pitch (mm) 0.8
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542320040
Moisture Sensitivity Level (MSL) 3

製品スペック

Pkg. Type CABGA
Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 10.0
MOQ 1
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 100.0
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4
Qty. per Carrier (#) 240
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.4
Width (mm) 10.0

説明