メインコンテンツに移動
1.8V 8K X 18 ASYNC

パッケージ情報

Lead Count (#) 108
Pkg. Type CABGA
Pkg. Code BZ108
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 1.24

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

製品スペック

Pkg. Type CABGA
Lead Count (#) 108
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 8.0
MOQ 48
Moisture Sensitivity Level (MSL) 4
Package Area (mm²) 64.0
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 1.24
Qty. per Carrier (#) 360
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.24
Width (mm) 8.0

説明

This product is obsolete.