メインコンテンツに移動
1.8V 8K X 18 ASYNC

パッケージ情報

Lead Count (#) 100
Pkg. Type CABGA
Pkg. Code BY100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6.0 x 6.0 x 1.0

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

製品スペック

Pkg. Type CABGA
Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 6.0
MOQ 90
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 36.0
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6.0 x 6.0 x 1.0
Qty. per Carrier (#) 360
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 6.0

説明

This product is obsolete.