メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
4K x 8 FourPort RAM

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PGA
Pkg. Code:GU108
Lead Count (#):108
Pkg. Dimensions (mm):30.48 x 30.48 x 3.68
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePGA
Lead Count (#)108
Pb (Lead) FreeNo
Carrier TypeTray
Access Time (ns)25
ArchitectureFourPort
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)4
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)30.48
MOQ9
Moisture Sensitivity Level (MSL)1
Organization4K x 8
Package Area (mm²)929
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)30.48 x 30.48 x 3.68
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.68
Width (mm)30.48

説明

The 7054 is a high-speed 4K x 8 FourPort™ Static RAM to be used where multiple access into a common RAM is required. It is designed for systems where on-chip hardware port arbitration is not needed and has four independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low power standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.