メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • True FourPort memory cells allow simultaneous access of the same memory locations
  • Fully asynchronous operation from each of the four ports
  • Versatile control for write-inhibit: separate BUSY input to control write-inhibit for each of the four ports
  • Battery backup operation—2V data retention
  • TTL-compatible
  • single 5V (±10%) power supply
  • Available in 132 pin PQFP and 108 pin PGA packages

説明

The 7050 is a high-speed 2K x 8 FourPort™ Static RAM. It is not recommended for new designs. Please refer to the 7052.

適用されたフィルター