メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Packaged in 20-pin SSOP (QSOP)
  • Pb (lead) free package, RoHS compliant
  • Lower jitter version of ICS650-01
  • Operating voltage of 3.3 V or 5 V
  • Zero ppm synthesis error in all clocks
  • Inexpensive 25 MHz crystal or clock input
  • Provides Ethernet and Fast Ethernet clocks
  • Provides SCSI clocks
  • Provides PCI clocks
  • Selectable AC97 audio clock
  • Selectable USB clock
  • OE pin tri-states the outputs for testing
  • Selectable frequencies on three clocks
  • Duty cycle of 45/55 for Processor clock and Audio clock
  • Advanced, low-power CMOS process
  • Industrial temperature range available

説明

 

The ICS650-21 is a low cost, low-jitter, high-performance clock synthesizer for system peripheral applications. Using analog/digital Phase Locked Loop (PLL) techniques, the device accepts a parallel resonant 25 MHz crystal input to produce up to eight output clocks. The device provides clocks for PCI, SCSI, Fast Ethernet, Ethernet, USB, and AC97. The user can select one of three USB frequencies and also one of two AC97 audio frequencies. The OE pin puts all outputs into a high-impedance state for board level
testing. All frequencies are generated with less than one ppm error, meeting the demands of SCSI and Ethernet clocking.

適用されたフィルター