メインコンテンツに移動
16K(4KX4) CMOS STATIC RAM

パッケージ情報

Lead Count (#) 20
Pkg. Type LCC
Pkg. Code LZ20
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.92 x 7.36 x 1.9

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type LCC
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 10.92
MOQ 220
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 80.4
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 10.92 x 7.36 x 1.9
Qty. per Carrier (#) 44
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -55 to 125°C
Thickness (mm) 1.9
Width (mm) 7.36

説明

This product is obsolete.