メインコンテンツに移動
5.0V 2K x 8 Asynchronous Static RAM

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: PDIP
Pkg. Code: PTG24
Lead Count (#): 24
Pkg. Dimensions (mm): 31.75 x 7.62 x 3.3
Pitch (mm): 2.54

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
HTS (US) 8542.32.0041

製品スペック

Lead Count (#) 24
Pb (Lead) Free Yes
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 20
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 5V
Density (Kb) 16
I/O Voltage (V) 5 - 5
Length (mm) 31.75
MOQ 300
Organization 2K x 8
Package Area (mm²) 241.9
Pb Free Category e3 Sn
Pitch (mm) 2.54
Pkg. Dimensions (mm) 31.75 x 7.62 x 3.3
Pkg. Type PDIP
Qty. per Carrier (#) 15
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.3
Width (mm) 7.62
掲載 No

説明

The 6116 5V CMOS SRAM is organized as 2K x 8. The 6116 offers a reduced power standby mode.The low-power (LA) version also offers a battery backup data retention capability where the circuit typically consumes only 1μW to 4μW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation. Military grade product is available.