| CADモデル: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FKQ |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 36.8 x 13.2 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 36.8 x 13.2 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 65 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Advanced Features | 8MHz, High Speed |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Length (mm) | 36.8 |
| PROTO Availability? | No |
| Qualification Level | Class Q |
| Rating | MIL-STD-883 |
| Single Supply Voltage Range (V) | 5.5 |
| Width (mm) | 13.2 |
The 5962-8501602 is a digital CMOS microcircuit, specifically a programmable interrupt controller, integrated on monolithic silicon.