メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKQ
Lead Count (#):28
Pkg. Dimensions (mm):36.8 x 13.2 x 0.00
Pitch (mm):2.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Pkg. TypeCERDIP
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ78
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced Features5MHz, High Speed
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)36.8
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)36.8 x 13.2 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Single Supply Voltage Range (V)5.5
Width (mm)13.2

説明

The 5962-8501601 is a digital CMOS microcircuit, specifically a programmable interrupt controller, integrated on monolithic silicon.