| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0144KA-A |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20 x 20 x 1.7 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 32 |
| RAM (KB) | 40 |
| Lead Count (#) | 144 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Timer | 16-bit x 29-ch, 32-bit x 8-ch |
| ADC | 10-bit x 12-ch |
| CAN (ch) | 2 |
| Ethernet | No |
| Family Name | M32R |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
| Program Memory (KB) | 0 |
| Width (mm) | 20 |
32182は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RX651、RX63T などをご検討ください。