メインコンテンツに移動
Power MOSFETs for Automotive

パッケージ情報

Lead Count (#) 3
Pkg. Code pkg_7512
Pkg. Type POMM
Pkg. Dimensions (mm) 4.5 x 2.5 x 1.6

環境及び輸出分類情報

Pb (Lead) Free Yes
RoHS (2SK680A-AZ) 英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 3
Pb (Lead) Free Yes
Carrier Type Bag
Channels (#) 1
Ciss (Typical) (pF) 130
ID (A) 1
Lead Compliant No
Length (mm) 2
MOQ 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 2.0
Pkg. Dimensions (mm) 2 x 4 x 1.6
Pkg. Type POMM
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 700
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 1000
RDS (ON) (Typical) @ 10V / 8V (mohm) 400
Tape & Reel No
Thickness (mm) 1.6
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 4

説明

Support is limited to customers who have already adopted these products.