特長
- Super low on-state resistance
RDS(on)1 = 8.7 mΩ MAX. (VGS = 10 V, ID = 30 A)
RDS(on)2 = 10.5 mΩ MAX. (VGS = 4.5 V, ID = 30 A) - Low Ciss: Ciss = 5450 pF TYP.
説明
The 2SK3814 is N-channel MOS Field Effect Transistor designed for high current switching applications.
適用されたフィルター