メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Nch Single Power Mosfet 30V 3.5A 63Mohm Tmm/Sc-96

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7511
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)260
ID (A)3.5
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)91
RDS (ON) (Max) @4.5V (mohm)63
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)30
VGSS (V)12
Vgs (off) (Max) (V)1.5
Width (mm)3

説明

The 2SK3577 is a Nch Single Power Mosfet 30V 3.5A 63Mohm Tmm/Sc-96.