特長
- 2.5V drive available
- Low on-state resistance RDS(on)1 = 50 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A) RDS(on)2 = 53 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A) RDS(on)3 = 75 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)
説明
Support is limited to customers who have already adopted these products.
The 2SK3576 is a switching device which can be driven directly by a 2. 5 V power source. The device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
適用されたフィルター