メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7511
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (2SK3408-T1B-AT)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)230
ID (A)1
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)4
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)195
RDS (ON) (Max) @4.5V (mohm)250
RDS (ON) (Typical) @ 10V / 8V (mohm)155
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)43
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)3

説明

Support is limited to customers who have already adopted these products.

The 2SK3408 is a switching device which can be driven directly by a 4. 0 V power source. The 2SK3408 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of dynamic clamp of relay and so on.