メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

Pkg. Type:SSP
Pkg. Code:pkg_7501
Lead Count (#):3
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (2SK3054C-T1-AT)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)20
ID (A)0.2
Lead CompliantYes
Length (mm)1
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)1 x 2 x 1.1
Pkg. TypeSSP
Qg typ (nC)2
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2700
RDS (ON) (Max) @4.5V (mohm)3200
RDS (ON) (Typical) @ 10V / 8V (mohm)2100
Tape & ReelNo
Thickness (mm)1.1
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)2

説明

Support is limited to customers who have already adopted these products.

The 2SK3054C, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.