メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-2
Pkg. Code:pkg_7540
Lead Count (#):3
Pkg. Dimensions (mm):4 x 7 x 1.6
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (2SK2054C-T1-AZ)英語日本語
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)260
ID (A)4
Lead CompliantNo
Length (mm)4
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. Dimensions (mm)4 x 7 x 1.6
Pkg. TypeMP-2
Qg typ (nC)6
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)105
RDS (ON) (Max) @4.5V (mohm)150
RDS (ON) (Typical) @ 10V / 8V (mohm)85
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)7

説明

Support is limited to customers who have already adopted these products.

Nch Single MOSFET 60V 4A 105mohm MAX. MP-2/SC-84