特長
- 1.8 V drive available
- Low on-state resistance RDS(on)1 = 113 mΩ MAX. (VGS = –4.5 V, ID = –1.5 A) RDS(on)2 = 171 mΩ MAX. (VGS = –2.5 V, ID = –1.5 A) RDS(on)3 = 314 mΩ MAX. (VGS = –1.8 V, ID = –1.0 A)
説明
Support is limited to customers who have already adopted these products.
The 2SJ625 is a switching device which can be driven directly by a 1. 8 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
適用されたフィルター